SLOS896B December   2014  – January 2017 OPA2314-Q1 , OPA314-Q1 , OPA4314-Q1
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
    4. 6.4 Thermal Information: OPA314-Q1
    5. 6.5 Thermal Information: OPA2314-Q1
    6. 6.6 Thermal Information: OPA4314-Q1
    7. 6.7 Electrical Characteristics
    8. 6.8 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Operating Voltage
      2. 7.3.2 Rail-to-Rail Input
      3. 7.3.3 Input and ESD Protection
      4. 7.3.4 Common-Mode Rejection Ratio (CMRR)
      5. 7.3.5 EMI Susceptibility and Input Filtering
      6. 7.3.6 Rail-to-Rail Output
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 General Configurations
      2. 8.1.2 Capacitive Load and Stability
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Amplifier Selection
        2. 8.2.2.2 Passive Component Selection
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
      2. 11.1.2 Related Links
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade : –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C6
  • Low IQ: 150 µA/ch
  • Wide Supply Range: 1.8 V to 5.5 V
  • Low Noise: 14 nV/√Hz at 1 kHz
  • Gain Bandwidth: 3 MHz
  • Low Input Bias Current: 0.2 pA
  • Low Offset Voltage: 0.5 mV
  • Unity-Gain Stable
  • Internal RF and EMI Filter
  • Specified Temperature Range:
    –40°C to +125°C

Applications

  • Automotive Applications:
    • ADAS
    • Body Electronics and Lighting
    • Current Sensing
    • Battery Monitoring

Description

The OPAx314-Q1 series is a family of single–, and dual–, and quad-channel operational amplifiers (op amps) that represents a new generation of low-power, general-purpose CMOS amplifiers. Rail-to-rail input and output swings, low quiescent current (150 μA typically at 5 VS) combined with a wide bandwidth of 3 MHz, and very low noise (14 nV/√Hz at 1 kHz) make this device family very attractive for a variety of battery-powered applications that require a good balance between cost and performance. The low-input bias current supports applications with megaohm source impedances.

The robust design of the OPAx314-Q1 series provides ease-of-use to the circuit designer: unity-gain stability with capacitive loads of up to 300 pF, an integrated RF and EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).

The device is optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and is specified over the full extended temperature range of –40°C to +125°C.

The single-channel device, OPA314-Q1, is offered in the SOT-23 package and the dual-channel device, OPA2314-Q1, is offered in the VSSOP (8) package. The quad-channel OPA4314-Q1 is available in the 14-pin TSSOP package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
OPA314-Q1 SOT-23 (5) 2.90 mm × 1.60 mm
OPA2314-Q1 VSSOP (8) 4.90 mm × 3.91 mm
OPA4314-Q1 TSSOP (14) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

EMIRR vs Frequency

OPA314-Q1 OPA2314-Q1 OPA4314-Q1 tc_emirr_2314_slos896.gif

Revision History

Changes from A Revision (January 2015) to B Revision

  • Added part number OPA4314-Q1 to documentGo
  • Added part number OPA4314-Q1 to the Device Information table Go
  • Changed OPA2314-Q1 package from SOIC (8) to VSSOP (8) in the Device Information tableGo
  • Added OPA314-Q1 (SOT-23 package) throughout documentGo
  • Added pinout drawing for the OPA4314-Q1 device in the Pin Configurations and Functions section Go
  • Added the Pin Functions: OPA4314-Q1 table to the Pin Configurations and Functions section Go
  • Changed formatting of all Thermal Information table notes Go
  • Added footnotes to all Thermal Information tablesGo
  • Added Thermal Information: OPA4314-Q1 tableGo
  • Changed formatting of application report reference in the EMI Susceptibility and Input Filtering section Go
  • Changed package drawing to reflect an example of the 5-pin SOT-23 package in the Layout Example sectionGo
  • Changed formatting of Related Documentation section Go
  • Added part number OPA4314-Q1 to the Related Links table Go

Changes from * Revision (December 2014) to A Revision

  • Changed the device status from Product Preview to Production Data Go