SBOS629B April 2018 – May 2025 OPA858
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In addition to wide bandwidth, the OPA858 features a high slew rate of 2000 V/µs. The slew rate is a critical parameter in high-speed pulse applications with narrow sub-10-ns pulses, such as optical time-domain reflectometry (OTDR) and LIDAR. The high slew rate of the OPA858 implies that the device accurately reproduces a 2-V, sub-ns pulse edge; see also Figure 6-20. The wide bandwidth and slew rate make the OPA858 an excellent amplifier for high-speed signal-chain front ends.
Figure 8-7 shows the open-loop output impedance of the OPA858 as a function of frequency. To achieve high slew rates and low output impedance across frequency, the output swing of the OPA858 is limited to approximately 3 V. The OPA858 is typically used in conjunction with high-speed pipeline ADCs and flash ADCs that have limited input ranges. Therefore, the OPA858 output swing range coupled with the class-leading voltage noise specification for a CMOS amplifier maximizes the overall dynamic range of the signal chain.
Figure 8-7 Open-Loop Output Impedance
(ZOL) vs Frequency