SBOS629B April 2018 – May 2025 OPA858
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | TEST LEVEL(1) | |
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | |||||||
| SSBW | Small-signal bandwidth | VOUT = 100 mVPP | 1.2 | GHz | C | ||
| LSBW | Large-signal bandwidth | VOUT = 2 VPP | 600 | MHz | C | ||
| GBWP | Gain-bandwidth product | 5.5 | GHz | C | |||
| Bandwidth for 0.1-dB flatness | 130 | MHz | C | ||||
| SR | Slew rate (10%–90%) | VOUT = 2-V step | 2000 | V/µs | C | ||
| tr | Rise time | VOUT = 100-mV step | 0.3 | ns | C | ||
| tf | Fall time | VOUT = 100-mV step | 0.3 | ns | C | ||
| Settling time to 0.1% | VOUT = 2-V step | 8 | ns | C | |||
| Settling time to 0.001% | VOUT = 2-V step | 3000 | ns | C | |||
| Overshoot or undershoot | VOUT = 2-V step | 7% | C | ||||
| Overdrive recovery | 2x output overdrive (0.1% recovery) | 200 | ns | C | |||
| HD2 | Second-order harmonic distortion | f = 10 MHz, VOUT = 2 VPP | 88 | dBc | C | ||
| f = 100 MHz, VOUT = 2 VPP | 64 | ||||||
| HD3 | Third-order harmonic distortion | f = 10 MHz, VOUT = 2 VPP | 86 | dBc | C | ||
| f = 100 MHz, VOUT = 2 VPP | 68 | ||||||
| en | Input-referred voltage noise | f = 1 MHz | 2.5 | nV/√Hz | C | ||
| ZOUT | Closed-loop output impedance | f = 1 MHz | 0.15 | Ω | C | ||
| DC PERFORMANCE | |||||||
| AOL | Open-loop voltage gain(2) | 72 | 75 | dB | A | ||
| VOS | Input offset voltage(2) | TA = 25°C | –5 | ±0.8 | 5 | mV | A |
| ΔVOS/ΔT | Input offset voltage drift | TA = –40°C to +125°C | ±2 | µV/°C | B | ||
| IBN, IBI | Input bias current(2) | TA = 25°C | ±0.4 | 5 | pA | A | |
| IBOS | Input offset current(2) | TA = 25°C | ±0.01 | 5 | pA | A | |
| CMRR | Common-mode rejection ratio(2) | VCM = ±0.5 V, referenced to midsupply | 70 | 90 | dB | A | |
| INPUT | |||||||
| Common-mode input resistance | 1 | GΩ | C | ||||
| CCM | Common-mode input capacitance | 0.62 | pF | C | |||
| Differential input resistance | 1 | GΩ | C | ||||
| CDIFF | Differential input capacitance | 0.2 | pF | C | |||
| VIH | Common-mode input voltage (high)(2) |
CMRR > 66 dB, VS+ = 3.3 V | 1.7 | 1.9 | V | A | |
| VIL | Common-mode input voltage (low)(2) |
CMRR > 66 dB, VS+ = 3.3 V | 0 | 0.4 | V | A | |
| VIH | Common-mode input voltage (high)(2) |
CMRR > 66 dB | 3.4 | 3.6 | V | A | |
| TA = –40°C to +125°C, CMRR > 66 dB |
3.4 | B | |||||
| VIL | Common-mode input voltage (low)(2) |
CMRR > 66 dB | 0 | 0.4 | V | A | |
| TA = –40°C to +125°C, CMRR > 66 dB |
0.35 | B | |||||
| OUTPUT | |||||||
| VOH | Output voltage (high) | TA = 25°C, VS+ = 3.3 V | 2.3 | 2.4 | V | A | |
| TA = 25°C | 3.95 | 4.1 | A | ||||
| TA = –40°C to +125°C | 3.9 | B | |||||
| VOL | Output voltage (low) | TA = 25°C, VS+ = 3.3 V | 1.05 | 1.15 | V | A | |
| TA = 25°C | 1.05 | 1.15 | A | ||||
| TA = –40°C to +125°C | 1.2 | B | |||||
| Linear output drive (sink and source)(2) | RL = 10 Ω, AOL > 60 dB | 65 | 80 | mA | A | ||
| TA = –40°C to +125°C, RL = 10 Ω, AOL > 60 dB |
64 | B | |||||
| ISC | Output short-circuit current(2) | 85 | 105 | mA | A | ||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | VS+ = 5 V | 18 | 20.5 | 24 | mA | A |
| VS+ = 3.3 V | 17.5 | 20 | 23.5 | A | |||
| VS+ = 5.25 V | 18 | 21 | 24 | A | |||
| TA = 125°C | 24.5 | B | |||||
| TA = –40°C | 18.5 | B | |||||
| PSRR+ | Positive power-supply rejection ratio(2) | 74 | 84 | dB | A | ||
| PSRR– | Negative power-supply rejection ratio(2) | 70 | 80 | dB | A | ||
| POWER DOWN | |||||||
| Disable voltage threshold | Amplifier off when < this voltage | 0.65 | 1 | V | A | ||
| Enable voltage threshold | Amplifier on when > this voltage | 1.5 | 1.8 | V | A | ||
| Power-down quiescent current | 70 | 140 | µA | A | |||
| PD bias current | 70 | 200 | µA | A | |||
| Turn-on time delay | Time to VOUT = 90% of final value | 13 | ns | C | |||
| Turn-off time delay | 120 | ns | C | ||||