SLAS831D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
The hardware-controlled devices can support a wide gain range using the MD2, MD5 and MD6 configuration pins as shown in Table 1.
| MD6 | MD5 | MD2 | ADC1_L / PGA1_L | ADC1_R / PGA1_R |
|---|---|---|---|---|
| L | L | L | S.E - VINL1 / 0 dB | S.E - VINR1 / 0 dB |
| L | L | H | S.E - VINL2 / 0 dB | S.E - VINR2 / 0 dB |
| L | H | L | S.E - VINL3 / 0 dB | S.E - VINR3 / 0 dB |
| L | H | H | S.E - VINL4 / 0 dB | S.E - VINR4 / 0 dB |
| H | L | L | S.E - VINL4 / 12 dB | S.E - VINR4 / 12 dB |
| H | L | H | S.E - VINL4 / 32 dB | S.E - VINR4 / 32 dB |
| H | H | L | Diff(VIN1P/VIN1M) / 0 dB | Diff(VIN2P/VIN2M) / 0 dB |
| H | H | H | Diff(VIN3P/VIN3M) / 12 dB | Diff(VIN4P/VIN4M) / 12 dB |