SLAS831D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
The PCM186x has an on-chip PLL with fractional multiplication to generate the clock frequency required by the audio ADC, modulator and digital signal processing blocks. The programmability of the PLL allows operation from a wide variety of clocks that may be available in the system. The PLL input supports clocks varying from 1 MHz to 50 MHz, and is register programmable to enable generation of required sampling rates with fine precision.
The PLL by default is enabled because the on-chip fixed function DSPs require high clock rates to complete all various decimation, mixing, and level-detection functions. The PLL output clock PLLCK is given by Equation 1:
where
R, J, D, and P are register programmable. J is the integer portion of K (the numbers to the left of the decimal point), while D is the fractional portion of K (the numbers to the right of the decimal point, assuming four digits of precision).
Examples:
If K = 8.5, then J = 8, D = 5000
If K = 7.12, then J = 7, D = 1200
If K = 14.03, then J = 14, D = 0300
If K = 6.0004, then J = 6, D = 0004
When the PLL is enabled and D = 0000 (that is, an integer multiple), the following conditions must be satisfied:
1 MHz ≤ (PLLCKIN / P) ≤ 20 MHz
64 MHz < (PLLCKIN × K × R / P) < 100 MHz
1 ≤ J ≤ 63
When the PLL is enabled and D ≠ 0000 (that is, a noninteger multiple), the following conditions must be satisfied:
6.667 MHz ≤ (PLLCLKIN / P) ≤ 20 MHz
64 MHz < (PLLCKIN x K x R / P) < 100 MHz
4 ≤ J ≤ 11
R = 1
When the PLL is enabled,
fSref = (PLLCLKIN × K × R) / (N × P) :
N is selected so that fSref × N = PLLCLKIN × K × R / P is in the allowable range.
Example:
MCLK = 12 MHz and fSref = 44.1 kHz, (N=2048)
Select P = 1, R = 1, K = 7.5264, which results in J = 7, D = 5264
Example:
MCLK = 12 MHz and fSref = 48.0 kHz, (N=2048)
Select P = 1, R = 1, K = 8.192, which results in J = 8, D = 1920
The PLL can be programmed using page 0, registers 0x28 thru 0x2D. Turn on the PLL using page 0, register 0x28, D(0). The variable P can be programmed using page 0, register 0x29, D(3:0). The variable R can be programmed using page 0, register 0x2A, D(3:0). The variable J can be programmed using page 0, register 0x2B, D(5:0). The variable D is 14-bits and is programmed into two registers. The MSB portion is programmed using page 0, register 0x2D, D(5:0), and the LSB portion is programmed using page 0, register 0x2C, D(7:0). The variable D is set when the LSB portion is programmed.
Values are programmed in the registers in Table 14.
| REGISTER | FUNCTION | BITS |
|---|---|---|
| PLL_EN | PLL enable, lock status and PLL reference | Page 0, register 0x28 |
| PLL_P | PLL P | Page 0, register 0x29 |
| PLL_J | PLL J | Page 0, register 0x2B |
| PLL_Dx | PLL D | Page 0, register 0x2C (least significant bits) |
| Page 0, register 0x2D (most significant bits) | ||
| PLL_R | PLL R | Page 0, register 0x2A |