SBOSAN4A August 2025 – December 2025 PGA848
PRODUCTION DATA
The nominal performance of the PGA848 is specified with input-stage supply and output-stage supply voltages of ±15V, and VICM and VREF at mid-supply. Within the specified limits, custom input common-mode and output common-mode voltages are usable without compromising performance; see also Section 6.3. To prevent damage to internal circuitry, the output-stage power supplies are clamped to stay within the input-stage supply voltage levels; see also Section 7.2.