Product details

PGA/VGA PGA Number of channels 1 Vs (min) (V) 9 Vs (max) (V) 36 Input type Differential Output type Single-ended Input offset drift (±) (typ) (µV/°C) 0.2 Interface type GPIO BW at Acl (MHz) 8 Acl, min spec gain (V/V) 0.5 Gain (max) (dB) 40 Architecture Bipolar Features Overvoltage protection, Super-beta Vos (offset voltage at 25°C) (typ) (mV) 0.05 Input voltage noise (typ) (µV√Hz) 0.0499 Slew rate (typ) (V/µs) 23 Iq per channel (typ) (mA) 5.3 Gain error (typ) (%) 0.015 Gain drift (max) (ppm/°C) 2 Rating Catalog Operating temperature range (°C) -40 to 125
PGA/VGA PGA Number of channels 1 Vs (min) (V) 9 Vs (max) (V) 36 Input type Differential Output type Single-ended Input offset drift (±) (typ) (µV/°C) 0.2 Interface type GPIO BW at Acl (MHz) 8 Acl, min spec gain (V/V) 0.5 Gain (max) (dB) 40 Architecture Bipolar Features Overvoltage protection, Super-beta Vos (offset voltage at 25°C) (typ) (mV) 0.05 Input voltage noise (typ) (µV√Hz) 0.0499 Slew rate (typ) (V/µs) 23 Iq per channel (typ) (mA) 5.3 Gain error (typ) (%) 0.015 Gain drift (max) (ppm/°C) 2 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • Differential to single-ended conversion
  • Eight pin-programmable decade (scope) gains
    • G (V/V) = ½, 1, 2, 5, 10, 20, 50, and 100
  • Low gain error drift: ±2ppm/°C (maximum)
  • Faster signal processing:
    • Wide bandwidth: 6.2MHz (G < 10), 2.4MHz (G = 50, 100)
    • High slew rate: 43V/µs at all gains
    • Settling time: 710ns to 0.01% (G < 20)
    • Input stage noise: 8.5nV/√Hz at G > 10V/V
    • Filter option to achieve better SNR
  • Input overvoltage protection to ±40V beyond supplies
  • Input-stage supply range:
    • Single supply: 9V to 36V
    • Dual supply: ±4.5V to ±18V
  • Independent output power-supply pins
  • Output-stage supply range:
    • Single supply: 4.5V to 36V
    • Dual supply: ±2.25V to ±18V
  • Specified temperature range: ­–40°C to +125°C
  • Small package: 3mm × 3mm VQFN
  • Differential to single-ended conversion
  • Eight pin-programmable decade (scope) gains
    • G (V/V) = ½, 1, 2, 5, 10, 20, 50, and 100
  • Low gain error drift: ±2ppm/°C (maximum)
  • Faster signal processing:
    • Wide bandwidth: 6.2MHz (G < 10), 2.4MHz (G = 50, 100)
    • High slew rate: 43V/µs at all gains
    • Settling time: 710ns to 0.01% (G < 20)
    • Input stage noise: 8.5nV/√Hz at G > 10V/V
    • Filter option to achieve better SNR
  • Input overvoltage protection to ±40V beyond supplies
  • Input-stage supply range:
    • Single supply: 9V to 36V
    • Dual supply: ±4.5V to ±18V
  • Independent output power-supply pins
  • Output-stage supply range:
    • Single supply: 4.5V to 36V
    • Dual supply: ±2.25V to ±18V
  • Specified temperature range: ­–40°C to +125°C
  • Small package: 3mm × 3mm VQFN

The PGA848 is a wide-bandwidth, low-noise programmable gain instrumentation amplifier for differential-to-single-ended conversion. The PGA848 is equipped with eight decade (scope) gain settings, from an attenuating gain of 0.5V/V to a maximum of 100V/V. Gain is set using three digital gain selection pins.

The PGA848 architecture is optimized to drive inputs of high-resolution, precision analog-to-digital converters (ADCs) with sampling rates up to 1MSPS without additional ADC drivers. The output-stage power supplies are decoupled from the input stage to protect the ADC or downstream devices against overdrive damage.

The super-beta input transistors offer an impressively low input bias current, which in turn provides a very low input current noise density of 0.3pA/√Hz. This capability makes the PGA848 a versatile choice for virtually any sensor type. The low-noise current-feedback front-end architecture offers exceptional gain flatness even at high frequencies, making the PGA848 an excellent high-impedance sensor readout device. Integrated protection circuitry on the input pins handles overvoltages of up to ±40V beyond the power-supply voltages.

The PGA848 is a wide-bandwidth, low-noise programmable gain instrumentation amplifier for differential-to-single-ended conversion. The PGA848 is equipped with eight decade (scope) gain settings, from an attenuating gain of 0.5V/V to a maximum of 100V/V. Gain is set using three digital gain selection pins.

The PGA848 architecture is optimized to drive inputs of high-resolution, precision analog-to-digital converters (ADCs) with sampling rates up to 1MSPS without additional ADC drivers. The output-stage power supplies are decoupled from the input stage to protect the ADC or downstream devices against overdrive damage.

The super-beta input transistors offer an impressively low input bias current, which in turn provides a very low input current noise density of 0.3pA/√Hz. This capability makes the PGA848 a versatile choice for virtually any sensor type. The low-noise current-feedback front-end architecture offers exceptional gain flatness even at high frequencies, making the PGA848 an excellent high-impedance sensor readout device. Integrated protection circuitry on the input pins handles overvoltages of up to ±40V beyond the power-supply voltages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW PGA854 ACTIVE Low-noise wide-bandwidth fully-differential-output programmable-gain instrumentation amplifier Differential output version
PGA849 ACTIVE Low-noise wide-bandwidth precision programmable-gain amplifier Drop-in alternative featuring binary gain range (0.125 to 16 V/V)
PGA855 ACTIVE Low-noise, wide-bandwidth, fully-differential-output programmable-gain instrumentation amplifier Differential output alternative with binary decade gain options (0.125 to 16 V/V)

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet PGA848 Low-Noise, Wide-Bandwidth, Scope Gain, Single-Ended Output, Programmable Gain Instrumentation Amplifier datasheet (Rev. A) PDF | HTML Dec 5, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PGA848EVM — PGA848 evaluation module

The PGA848 evaluation module (PGA848EVM) is a development platform for evaluation the PGA848, a precision, low-noise, high-bandwidth programmable gain instrumentation amplifier (PGIA). The PGA848 is equipped with eight decade (scope) gain settings, from an attenuating gain of 0.5V/V to a maximum of (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

PGA848 PSpice Model

SBOMCS7.ZIP (45 KB) - PSpice model
Supported products & hardware
Simulation model

PGA848 TINA-TI Reference Design

SBOMCS6 (40 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

PGA848 TINA-TI Spice Model (Rev. A)

SBOMCS5A.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos