SBOSAN4A August 2025 – December 2025 PGA848
PRODUCTION DATA
Figure 8-9 shows the schematic for a 16-bit, precision, 1MSPS, successive approximation register (SAR), analog-to-digital converter (ADC). This circuit shows the driving capability of the PGA848 with the ADS8860 single-ended input ADC.
The circuit accepts single-ended or differential input signals. The PGA848 operates with independent input and output power supplies. In this example, ±15V power supplies power the input stage, and a unipolar 5.3V supply powers the output stage. The PGA848 output stage supply is powered by the same 5.3V ADC supply. The 5.3V output supply operation prevents overloading the ADC inputs during PGA overdrive conditions. The REF6250 is selected as the ADC voltage reference. The REF6250 is a low-noise, low-drift, precision, 5V reference connected to the ADS8860 reference input ADC REFIN pin.
The PGA848 output voltage is developed with respect to the REF pin. The REF pin is set to the SAR ADC midscale voltage by dividing the REF6250 ADC reference with a precision resistive voltage divider. The OPA387 buffer drives the PGA848 REF pin. The OPA387 is a precision amplifier with low offset, low drift, and 5.7MHz gain bandwidth product.