SBOS697B September 2014 – July 2026 REF19
PRODUCTION DATA
At TA = 25°C, IL = 0mA, VIN = 5V power supply, CL = 0 µF, and 2.5V output, unless otherwise noted.


| –40°C ≤ TA ≤ 125°C |

| Refer to the Section 7.1 section for more information. |


| VBIAS output |

| VBIAS output | IL = 20mA |

| VBIAS output | IL = –20mA |

| VBIAS output |

| CL = 10 µF |

| CL = 10 µF |

| CL = 10 µF | IL = ±1mA step |

| CL = 10 µF | IL = ±20mA step |

| CL = 1 µF |


| VREF output |


| VBIAS output |


| –40°C ≤ TA ≤ 85°C |

| Refer to the Section 7.1 section for more information. |


| VREF output |

| VREF output | IL = 20mA |

| VREF output | IL = –20mA |

| VREF output |

| CL = 0 µF |

| CL = 1 µF |

| CL = 1 µF | IL = ±1mA step |

| CL = 1 µF | IL = ±20mA step |


| CL = 10 µF |


| VBIAS output |

| VREF output |