SBOS600F July 2018 – July 2026 REF20
PRODUCTION DATA
The REF20xx family is specified to deliver a current load of ±20mA per output. Both the VREF and VBIAS outputs of the device are protected from short circuits by limiting the output short-circuit current to 50mA. The device temperature increases according to Equation 5:
where
Verify that the REF20xx maximum junction temperature does not exceed the absolute maximum rating of 150°C.