SNVSCN7D November 2023 – June 2026 REF54
PRODMIX
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN | -0.3 | 20 | V |
| Enable voltage | EN | -0.3 | VIN | V |
| Output voltage | VREF | -0.3 | VIN | V |
| Output short circuit current | ISC | 25 | mA | |
| Operating temperature range | TA | -55 | 150 | °C |
| Storage temperature range | Tstg | -65 | 170 | °C |