SLPS785A December   2023  – October 2025 RES11A

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 DC Measurement Configurations
    2. 6.2 AC Measurement Configurations
    3. 6.3 Error Notation and Units
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Ratiometric Matching for Low Gain Error
        1. 7.3.1.1 Absolute and Ratiometric Tolerances
      2. 7.3.2 Ratiometric Drift
        1. 7.3.2.1 Long-Term Stability
      3. 7.3.3 Predictable Voltage Coefficient
      4. 7.3.4 Ultra-Low Noise
    4. 7.4 Device Functional Modes
      1. 7.4.1 Per-Resistor Limitations
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Amplifier Feedback Circuit
        1. 8.1.1.1 Amplifier Feedback Circuit Example
      2. 8.1.2 Voltage Divider Circuit
        1. 8.1.2.1 Voltage Divider Circuit Example
        2. 8.1.2.2 Voltage-Divider Circuit Drift
      3. 8.1.3 Discrete Difference Amplifier
        1. 8.1.3.1 Difference-Amplifier Common-Mode Rejection Analysis
        2. 8.1.3.2 Difference-Amplifier Gain Error Analysis
      4. 8.1.4 Discrete Instrumentation Amplifiers
      5. 8.1.5 Fully Differential Amplifier
      6. 8.1.6 Unconventional Circuits
        1. 8.1.6.1 Single-Channel Voltage Divider
        2. 8.1.6.2 Single-Channel Amplifier Gain
          1. 8.1.6.2.1 Gain Scaling the RES60A-Q1 With the RES11A
      7. 8.1.7 Unconventional Instrumentation Amplifiers
    2. 8.2 Typical Application
      1. 8.2.1 Common-Mode Shifting Input Stage
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
        1. 9.1.1.1 PSpice® for TI
        2. 9.1.1.2 TINA-TI™ Simulation Software (Free Download)
        3. 9.1.1.3 TI Reference Designs
        4. 9.1.1.4 Analog Filter Designer
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DDF|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Difference-Amplifier Gain Error Analysis

The transfer function Equation 41 assumes that RG1 = RG2 and RIN1 = RIN2. Without this assumption, the transfer function of the difference amplifier is better described by the following:

Equation 50. V OUT = V IN+ × R G1 R G1 + R IN1 R G2 + R IN2 R IN2 – V IN– × R G2 R IN2 + V REF

If the end-to-end values of RG2 + RIN2 and RG1 + RIN1 are sufficiently matched, the correspond terms cancel out in the above equation. The end-to-end mismatch specification of the RES11A describes the typical error of this in ratiometric terms; for brevity, this error term is denoted as tE2E.

Equation 51. R G2 + R IN2 R G1 + R IN1 = 1 + t E2E
Equation 52. V OUT = V IN+ × R G1 R IN2 1 + t E2E – V IN– × R G2 R IN2 + V REF

The ratio error of RG2 / RIN2 is described by tD2. The ratio error of RG1 / RIN2 is described by the RG mismatch between dividers, ratiometric specification; for brevity, this error term is denoted as tD2D.

Equation 53. R G2 R IN2 = 1 + t D2 × G nom
Equation 54. R G2 R IN1 = 1 + t D2D × G nom

The effective transfer function is thus

Equation 55. V OUT = V IN+ × G nom × 1 + t E2E 1 + t D2D – V IN– × G nom × 1 + t D2 + V REF

For further analysis, the input voltages VIN+ and VIN– are first expressed as a common-mode input voltage (VCM) and a differential input voltage (VDIFF).

Equation 56. V CM = V IN+ + V IN– 2
Equation 57. V DIFF = V IN+ – V IN–

Equation 55 is expressed in terms of VCM and VDIFF as

Equation 58. V OUT = V CM × R G1 R IN1 + R G1 – R G2 R IN2 + R G2 R IN2 R IN2 + R G2 + V DIFF × R G1 R IN1 + R G1 + R G2 R IN2 + R G2 2 × R IN2 R IN2 + R G2
Equation 59. V OUT = V CM × R G1 R IN2 × R IN2 + R G2 R IN1 + R G1 – R G2 R IN2 + V DIFF 2 × R G1 R IN2 × R IN2 + R G2 R IN1 + R G1 + R G2 R IN2
Equation 60. V OUT = V CM × G nom × 1 + t D2D × 1 + t E2E – 1 + t D2 + V DIFF 2 × G nom × 1 + t D2D × 1 + t E2E + 1 + t D2

The gain error with respect to VCM or to VDIFF is calculating by taking a partial derivative of Equation 60 with respect to the given variable.

Equation 61. ∂V OUT ∂V CM = G nom × 1 + t D2D × 1 + t E2E – 1 + t D2
Equation 62. ∂V OUT ∂V DIFF = G nom 2 × 1 + t D2D × 1 + t E2E + 1 + t D2

Because the error tolerance terms (1 + tD2D) and (1 + tE2E) are multiplicative, and tD2D and tE2E are both are zero-mean with a standard deviation in the sub-200ppm range, the error contribution of tD2D × tE2E is less than 0.01ppm and is assumed to be negligible. The result is an algebraic sum of three terms, all considered as independent zero-mean Gaussian values, such that:

Equation 63. t E R R effective 1 = t D2D 1 2 + t E2E 1 2 + t D2 1 2

By substituting the typical values of tD2D, tE2E, and tD2, root sum of squares error analysis is performed on the resulting terms to describe a typical error for the transfer function.

Consider an example where a RES11A50 is used, such that Gnom = 5. Assume tD2 = 81ppm, tE2E = 18ppm, and tD2D = 86ppm. Using Equation 63, tERReffective is calculated as ±120ppm, and is used to calculate ∂VOUT with respect to VCM and to VDIFF. The former is the common-mode gain error, while the latter is composed of the desired nominal gain term (Gnom) and an undesired gain error.

Equation 64. ∂V OUT ∂V CM = G nom × t ERR effective = G nom × ±120 ppm = ±600 ppm
Equation 65. ∂V OUT ∂V DIFF = G nom 2 × 2 + t ERR effective = G nom ± 300 ppm

Multiplication of the tERReffective error by the desired process control value, such as × 6 for a six-sigma approach, gives conservative maximum bounds. Because the ±1σ values reported in Electrical Characteristics already include guardbanding and account for mean shifts, in many cases a lower process control value (such as five-sigma) is sufficient. For example, solving the previous expressions for CMRR yields only 78.5dB, whereas the actual typical CMRR for the RES11A50 is 102.1dB. The discrepancy arises because the measurement resolution of tD1, tD2, tM, and CMRR is higher than that of tD2D and tE2E, and therefore the reported values of the latter parameters include additional guardbanding. Additionally, the conservative modeling approach assumes tD2D, tE2E, and tD2 are uncorrelated, whereas for many devices there are weak correlations (such as tD2D and tE2E having different polarities) that cause the actual observed error to be lower than the modeled error.