SLPS785A December 2023 – October 2025 RES11A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The RES11A is typically used to implement the feedback path of an operational amplifier, and thus set the circuit gain. This circuit is configured as either inverting or noninverting, with the input voltage being applied to that respective amplifier input, and is generically drawn in the following figure.
For the inverting circuit configuration:
For the noninverting circuit configuration:
Typically, RX = RG and RY = RIN, allowing noninverting gains from 2 to 11 to be achieved. Inverting gains range in this configuration from –1 to –10. More unique configurations are also possible; see also Section 8.1.6.2.