SLFS022K September 1973 – March 2026 NA555 , NE555 , SA555 , SE555
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Nx555 and Sx555 precision timers are designed to operate from an input voltage supply range between 4.5V and 16V (18V for SE555). A bypass capacitor is highly recommended from VCC to the ground pin; a ceramic 0.1µF capacitor is sufficient.