SLFS022K September 1973 – March 2026 NA555 , NE555 , SA555 , SE555
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
As shown in Figure 7-5, any of these timers can be used as a pulse-position modulator. This application modulates the threshold voltage and, thereby, the time delay, of a free-running oscillator. Figure 7-6 shows a triangular-wave modulation signal for such a circuit; however, any wave shape can be used.
Figure 7-5 Circuit for Pulse-Position Modulation