SCAS520J August 1995 – April 2025 SN54ACT74 , SN74ACT74
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | –0.5 | 7 | V | |
| VI | Input voltage(2) | –0.5 | VCC + 0.5 | V | |
| VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | VCC + 0.5 | V | |
| IIK | Input clamp current | (VI < 0 or VI > VCC) | ±20 | mA | |
| IOK | Output clamp current | (VO < 0 or VO > VCC) | ±20 | mA | |
| IO | Continuous output current | (VO = 0 to VCC) | ±50 | mA | |
| Continuous current through VCC or GND | ±200 | mA | |||
| Tstg | Storage temperature range | –65 | 150 | °C | |