SCLS243P October 1995 – April 2024 SN54AHCT573 , SN74AHCT573
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4AHCT573 devices are octal transparent D-type latches. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is low, the Q outputs are latched at the logic levels of the D inputs.
PART NUMBER | RATING(1) | PACKAGE(1) |
---|---|---|
SN74AHCT573 | Catalog | DB (SSOP, 20) |
DGV (TVSOP, 20) | ||
DW (SOIC, 20) | ||
N (PDIP, 20) | ||
PW (TSSOP, 20) | ||
SN54AHCT573 | Military | J (CDIP, 20) |
W (CFP, 20) |