SCLS243P October 1995 – April 2024 SN54AHCT573 , SN74AHCT573
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TA = 25°C | TA = –55°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||
CL = 15pF | ||||||||
tpd | D | Q | 5.1(1) | 7(1) | 1(1) | 9(1) | ns | |
tpd | LE | Q | 5.6(1) | 7.5(1) | 1(1) | 9(1) | ns | |
ten | OE | Q | 5.5(1) | 7.5(1) | 1(1) | 9(1) | ns | |
tdis | OE | Q | 5.5(1) | 8(1) | 1(1) | 11(1) | ns | |
CL = 50pF | ||||||||
tpd | D | Q | 6.1 | 8 | 1 | 10 | ns | |
tpd | LE | Q | 6.6 | 8.5 | 1 | 10 | ns | |
ten | OE | Q | 6.5 | 8.5 | 1 | 11 | ns | |
tdis | OE | Q | 6.7 | 9 | 1 | 12 | ns | |
tsk(o) | 1.5(2) | ns |