SCAS283V January 1993 – May 2024 SN54LVC08A , SN74LVC08A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
Cpd | Power dissipation capacitance per gate | f = 10 MHz | 1.8 V | 7 | pF |
2.5 V | 9.8 | ||||
3.3 V | 10 |