SLLS500B May 2001 – October 2023 SN65LBC182 , SN75LBC182
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = −18 mA | −1.5 | V | ||||
| VO | Output voltage | IO = 0 | 0 | VCC | V | |||
| |VOD| | Differential output voltage | RL = 54 Ω, | See Figure 6-1 | 1.5 | 2.2 | VCC | V | |
| Vtest = −7 V to 12 V, | See Figure 6-2 | 1.5 | 2.2 | VCC | V | |||
| ΔVOD | Change in magnitude of differential output voltage | See Figure 6-1 | −0.2 | 0.2 | V | |||
| VOC(SS) | Steady-state common-mode output voltage | 1 | 3 | |||||
| ΔVOC(SS) | Change in steady-state common-mode output voltage | See Figure 6-1 and Figure 6-4 | −0.2 | 0.2 | ||||
| VOC(PP) | Peak-to-peak change in common-mode output voltage during state transitions | 0.8 | V | |||||
| IOZ | High-impedance output current | See receiver input currents | ||||||
| IIH | High-level input current (D, DE) | VI = 2.4 V | 50 | μA | ||||
| IIL | Low-level input current (D, DE) | VI = 0.4 V | −50 | μA | ||||
| IOS | Short-circuit output current | VO = −7 V to 12 V | −250 | 250 | mA | |||
| ICC | Supply current | SN75LBC182 | No load, DE at VCC, | RE at V CC | 12 | 25 | mA | |
| SN65LBC182 | 12 | 30 | ||||||