SLVSIQ2 May 2025 SN74AC151-Q1
PRODUCTION DATA
The SN74AC151-Q1 is a high speed silicon gate CMOS multiplexer well suited to multiplexing and data routing applications. It contains a single 8:1 multiplexer.
The SN74AC151-Q1 operates asynchronously, with the Y output being equal to the input selected by the address inputs (A, B, C). The W output is always the inverse of the Y output.
The strobe (G) input forces the Y output low, and the W output high, regardless of the state of other inputs.