SLVSIQ2 May 2025 SN74AC151-Q1
PRODUCTION DATA
PW Package,
BQB Package,| PIN | TYPE(2) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | D3 | I | Data input 3 |
| 2 | D2 | I | Data input 2 |
| 3 | D1 | I | Data input 1 |
| 4 | D0 | I | Data input 0 |
| 5 | Y | O | Data output |
| 6 | W | O | Data output, inverted |
| 7 | G | I | Output strobe, active low |
| 8 | GND | — | Ground |
| 9 | C | I | Address select C |
| 10 | B | I | Address select B |
| 11 | A | I | Address select A |
| 12 | D7 | I | Data input 7 |
| 13 | D6 | I | Data input 6 |
| 14 | D5 | I | Data input 5 |
| 15 | D4 | I | Data input 4 |
| 16 | VCC | — | Positive supply |
| Thermal Pad (1) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. | |