SCAS993B March 2024 – February 2025 SN74ACT08-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||
| VOH | IOH = -50µA | 4.5V | 4.4 | 4.49 | 4.4 | V | |||
| 5.5V | 5.4 | 5.49 | 5.4 | ||||||
| IOH = -24mA | 4.5V | 3.94 | 3.7 | ||||||
| IOH = -24mA | 5.5V | 4.86 | 4.7 | ||||||
| IOH = -50mA | 5.5V | 3.85 | |||||||
| IOH = -75mA | 5.5V | 3.85 | |||||||
| VOL | IOH = 50µA | 4.5V | 0.001 | 0.1 | 0.1 | V | |||
| 5.5V | 0.001 | 0.1 | 0.1 | ||||||
| IOH = 24mA | 4.5V | 0.36 | 0.5 | ||||||
| IOH = 24mA | 5.5V | 0.36 | 0.5 | ||||||
| IOH = 50mA | 5.5V | 1.65 | |||||||
| IOH = 75mA | 5.5V | 1.65 | |||||||
| II | VI = 5.5V or GND | 0V to 5.5V | ±0.1 | ±1 | µA | ||||
| ICC | VI = VCC or GND, IO = 0 | 5.5V | 2 | 80 | µA | ||||
| ΔICC | VI = VCC – 2.1V; Any Input | 4.5V to 5.5V | 0.6 | 1.2 | 1.5 | mA | |||
| CI | VI = VCC or GND | 5V | 8 | pF | |||||
| CPD(1)(2) | CL = 50pF, F = 1MHz | 5V | 14 | pF | |||||