SCAS999 March 2024 SN74AHCT594-Q1
PRODUCTION DATA
Figure 4-1 PW Package,
Figure 4-2 WBQB Package,| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| QB | 1 | O | QB output |
| QC | 2 | O | QC output |
| QD | 3 | O | QD output |
| QE | 4 | O | QE output |
| QF | 5 | O | QF output |
| QG | 6 | O | QG output |
| QH | 7 | O | QH output |
| GND | 8 | G | Ground |
| QH' | 9 | O | Serial output, can be used for cascading |
| SRCLR | 10 | I | Shift register clear, active low |
| SRCLK | 11 | I | Shift register clock, rising edge triggered |
| RCLK | 12 | I | Output register clock, rising edge triggered |
| RCLR | 13 | I | Storage register clear, active low |
| SER | 14 | I | Serial input |
| QA | 15 | O | QA output |
| VCC | 16 | P | Positive supply |
| Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. | |