SCAS999 March 2024 SN74AHCT594-Q1
PRODUCTION DATA
PARAMETER | DESCRIPTION | CONDITION | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
tH | Hold time | SER after SRCLK↑ | 5V ± 0.5V | 2 | 2 | 2 | ns | |||
tSU | Setup time | SER before SRCLK↑ | 5V ± 0.5V | 3 | 3 | 3 | ns | |||
SRCLK↑ before RCLK↑ | 5V ± 0.5V | 5 | 5 | 5 | ns | |||||
SRCLR high before SRCLK↑ | 5V ± 0.5V | 2.9 | 3.3 | 3.8 | ns | |||||
SRCLR low before RCLK↑ | 5V ± 0.5V | 5 | 5 | 5 | ns | |||||
tW | Pulse duration | RCLK or SRCLK high or low | 5V ± 0.5V | 5 | 5.5 | 5.5 | ns | |||
RCLR or SRCLR low | 5V ± 0.5V | 5 | 5.5 | 5.5 | ns |