SCLS374P May 1997 – April 2024 SN74AHCT595
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SNx4AHCT595 devices contain an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for the shift and storage registers. The shift register has a direct overriding clear ( SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable ( OE) input is high, the outputs are in the high-impedance state. Both the shift register clock (SRCLK) and storage register clock (RCLK) are positive-edge triggered. If both clocks are connected together, the shift register always is one clock pulse ahead of the storage register.