SCES552E February 2004 – August 2020 SN74AVC24T245
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||||
VOH | IOH = –100 μA | VI = VIH | 1.2 V to 3.6 V | 1.2 V to 3.6 V | VCCO – 0.2 | V | |||||
IOH = –3 mA | 1.2 V | 1.2 V | 0.95 | ||||||||
IOH = –6 mA | 1.4 V | 1.4 V | 1.05 | ||||||||
IOH = –8 mA | 1.65 V | 1.65 V | 1.2 | ||||||||
IOH = –9 mA | 2.3 V | 2.3 V | 1.75 | ||||||||
IOH = –12 m | 3 V | 3 V | 2.3 | ||||||||
VOL | IOL = 100 μA | VI = VIL | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 0.2 | V | |||||
IOL = 3 mA | 1.2 V | 1.2 V | 0.15 | ||||||||
IOL = 6 mA | 1.4 V | 1.4 V | 0.35 | ||||||||
IOL = 8 mA | 1.65 V | 1.65 V | 0.45 | ||||||||
IOL = 9 mA | 2.3 V | 2.3 V | 0.55 | ||||||||
IOL = 12 mA | 3 V | 3 V | 0.7 | ||||||||
II | Control inputs | VI = VCCA or GND | 1.2 V to 3.6 V | 1.2 V to 3.6 V | ±0.025 | ±0.25 | ±1 | μA | |||
Ioff | A or B port | VI or VO = 0 to 3.6 V | 0 V | 0 to 3.6 V | ±0.1 | ±2.5 | ±5 | μA | |||
A or B port | 0 to 3.6 V | 0 V | ±0.1 | ±2.5 | ±5 | ||||||
IOZ(1) | A or B port | VO = VCCO or GND, VI = VCCI or GND, OE = VIH |
3.6 V | 3.6 V | ±0.5 | ±2.5 | ±5 | μA | |||
ICCA | VI = VCCI or GND,
IO = 0 |
1.2 V to 3.6 V | 1.2 V to 3.6 V | 40 | μA | ||||||
0 V | 3.6 V | –5 | |||||||||
3.6 V | 0 V | 40 | |||||||||
ICCB | VI = VCCI or GND,
IO = 0 |
1.2 V to 3.6 V | 1.2 V to 3.6 V | 40 | μA | ||||||
0 V | 3.6 V | 40 | |||||||||
3.6 V | 0 V | –5 | |||||||||
ICCA + ICCB | VI = VCCI or GND, IO = 0 |
1.2 V to 3.6 V | 1.2 V to 3.6 V | 75 | μA | ||||||
Ci | Control inputs | VI = 3.3 V or GND | 3.3 V | 3.3 V | 3.5 | pF | |||||
Cio | A or B port | VO = 3.3 V or GND | 3.3 V | 3.3 V | 7 | pF |