SCES876A August 2018 – January 2019 SN74AXCH8T245
PRODUCTION DATA.
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 V ± 0.05 V | 0.8 V ± 0.04 V | 0.9 V ± 0.045 V | 1.2 V ± 0.1 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
B output |
–40°C to 85°C | 0.5 | 178 | 0.5 | 115 | 0.5 | 83 | 0.5 | 49 | ns |
–40°C to 125°C | 0.5 | 178 | 0.5 | 115 | 0.5 | 83 | 0.5 | 49 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 178 | 0.5 | 159 | 0.5 | 132 | 0.5 | 94 | |||
–40°C to 125°C | 0.5 | 178 | 0.5 | 159 | 0.5 | 132 | 0.5 | 94 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 194 | 0.5 | 194 | 0.5 | 194 | 0.5 | 194 | ns |
–40°C to 125°C | 0.5 | 194 | 0.5 | 194 | 0.5 | 194 | 0.5 | 194 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 216 | 0.5 | 179 | 0.5 | 158 | 0.5 | 78 | |||
–40°C to 125°C | 0.5 | 216 | 0.5 | 179 | 0.5 | 158 | 0.5 | 78 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 240 | 0.5 | 240 | 0.5 | 240 | 0.5 | 240 | ns |
–40°C to 125°C | 0.5 | 240 | 0.5 | 240 | 0.5 | 240 | 0.5 | 240 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 292 | 0.5 | 180 | 0.5 | 125 | 0.5 | 76 | |||
–40°C to 125°C | 0.5 | 292 | 0.5 | 180 | 0.5 | 125 | 0.5 | 76 |
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.5 V ± 0.1 V | 1.8 V ± 0.15 V | 2.5 V ± 0.2 V | 3.3 V ± 0.3 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
B output |
–40°C to 85°C | 0.5 | 47 | 0.5 | 50 | 0.5 | 62 | 0.5 | 151 | ns |
–40°C to 125°C | 0.5 | 47 | 0.5 | 50 | 0.5 | 62 | 0.5 | 151 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 89 | 0.5 | 88 | 0.5 | 87 | 0.5 | 86 | |||
–40°C to 125°C | 0.5 | 89 | 0.5 | 88 | 0.5 | 87 | 0.5 | 86 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 194 | 0.5 | 194 | 0.5 | 194 | 0.5 | 194 | ns |
–40°C to 125°C | 0.5 | 194 | 0.5 | 194 | 0.5 | 194 | 0.5 | 194 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 70 | 0.5 | 69 | 0.5 | 67 | 0.5 | 101 | |||
–40°C to 125°C | 0.5 | 70 | 0.5 | 69 | 0.5 | 67 | 0.5 | 101 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 240 | 0.5 | 240 | 0.5 | 240 | 0.5 | 240 | ns |
–40°C to 125°C | 0.5 | 240 | 0.5 | 240 | 0.5 | 240 | 0.5 | 240 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 69 | 0.5 | 69 | 0.5 | 84 | 0.5 | 552 | |||
–40°C to 125°C | 0.5 | 69 | 0.5 | 69 | 0.5 | 84 | 0.5 | 552 |