SCDS145D October 2003 – August 2026 SN74CB3Q3253
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 2.5V ± 0.2V |
VCC = 3.3V ± 0.3V |
UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| f OE or fS(1) | OE or S | A or B | 10 | 20 | MHz | ||
| tpd(2) | A or B | B or A | 0.12 | 0.18 | ns | ||
| tpd(s) | S | A | 1.5 | 18 | 1.5 | 10 | ns |
| ten | S | B | 1.5 | 12 | 1.5 | 8 | ns |
| OE | A or B | 1.5 | 10 | 1.5 | 7 | ||
| tdis | S | B | 1 | 12 | 1 | 11 | ns |
| OE | A or B | 1 | 10 | 1 | 10 | ||