SCDS120C February 2003 – December 2018 SN74CB3T3125
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
VCC = 2.5 V
± 0.2 V |
VCC = 3.3 V
± 0.3 V |
UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tpd(1) | A or B | B or A | 0.15 | 0.25 | ns | ||
ten | OE | A or B | 1 | 8.5 | 1 | 8 | ns |
tdis | OE | A or B | 1 | 9 | 1 | 9 | ns |