SCLS145E December 1982 – July 2022 SN74HC563
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These 8-bit transparent D-type latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC563DW | SOIC (20) | 12.80 mm × 7.50 mm |
SN74HC563N | PDIP (20) | 25.40 mm × 6.35 mm |