SCLS774 October 2019 SN74HCS72-Q1
PRODUCTION DATA.
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| fmax | Max switching frequency | 2 V | 20 | 31 | MHz | |||
| 4.5 V | 64 | 95 | ||||||
| 6 V | 74 | 105 | ||||||
| tpd | Propagation delay | PRE or CLR | Q or Q | 2 V | 19 | 42 | ns | |
| 4.5 V | 8 | 19 | ||||||
| 6 V | 7 | 15 | ||||||
| CLK | Q or Q | 2 V | 19 | 42 | ns | |||
| 4.5 V | 8 | 19 | ||||||
| 6 V | 7 | 15 | ||||||
| tt | Transition-time(1) | Q or Q | 2 V | 9 | 16 | ns | ||
| 4.5 V | 5 | 9 | ||||||
| 6 V | 4 | 8 | ||||||