SCLS783C January 2020 – October 2026 SN74HCS86
PRODUCTION DATA
This device contains four independent 2-input XOR Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ⊕ B in positive logic.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74HCS86 | PW (TSSOP, 14) | 5.00mm × 6.4mm | 5.00mm × 4.40mm |
| D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.90mm | |
| DYY (SOT-23, 14) | 4.2mm × 3.26mm | 4.2mm × 2mm | |
| BQA (WQFN, 14) | 3.00mm × 2.50mm | 3.00mm × 2.50mm |
Benefits of Schmitt-trigger inputs