SCLS397G April 1998 – March 2023 SN74LV157A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74LV157A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A or B | Y | CL = 15 pF | 7.41 | 15.91 | 1 | 19.5 | ns | |
A/B | Y | 7.91 | 19.41 | 1 | 23.5 | ||||
G | Y | 7.81 | 19.81 | 1 | 24 | ||||
tpd | A or B | Y | CL = 50 pF | 9.4 | 18.8 | 1 | 22 | ns | |
A | Y | 10.8 | 22.3 | 1 | 26 | ||||
G | Y | 9.6 | 22.7 | 1 | 26.5 |