SCLS397G April 1998 – March 2023 SN74LV157A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74LV157A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A or B | Y | CL = 15 pF | 3.61 | 6.41 | 1 | 7.5 | ns | |
A/B | Y | 4.11 | 8.11 | 1 | 9.5 | ||||
G | Y | 3.81 | 8.61 | 1 | 10 | ||||
tpd | A or B | Y | CL = 50 pF | 4.8 | 8.4 | 1 | 9.5 | ns | |
A | Y | 5.4 | 10.1 | 1 | 11.5 | ||||
G | Y | 5 | 10.6 | 1 | 12 |