SCLS414T April 1998 – March 2023 SN74LV595A
PRODMIX
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 80 | 120 | 70 | 70 | MHz | |||||
CL = 50 pF | 55 | 105 | 50 | 50 | |||||||
tPLH | RCLK | QA– QH | CL = 15 pF | 6 | 11.9 | 1 | 13.5 | 1 | 14.5 | ns | |
tPHL | 6 | 11.9 | 1 | 13.5 | 1 | 14.5 | |||||
tPLH | SRCLK | QH’ | 6.6 | 13 | 1 | 15 | 1 | 16 | |||
tPHL | 6.6 | 13 | 1 | 15 | 1 | 16 | |||||
tPHL | SRCLR | QH’ | 6.2 | 12.8 | 1 | 13.7 | 1 | 14.7 | |||
tPZH | OE | QA– QH | 6 | 11.5 | 1 | 13.5 | 1 | 14.5 | |||
tPZL | 7.8 | 11.5 | 1 | 13.5 | 1 | 14.5 | |||||
tPHZ | OE | QA– QH | 6.1 | 14.7 | 1 | 15.2 | 1 | 16.2 | |||
tPLZ | 6.3 | 14.7 | 1 | 15.2 | 1 | 16.2 | |||||
tPLH | RCLK | QA– QH | CL = 50 pF | 7.9 | 15.4 | 1 | 17 | 1 | 19 | ns | |
tPHL | 7.9 | 15.4 | 1 | 17 | 1 | 19 | |||||
tPLH | SRCLK | QH’ | 9.2 | 16.5 | 1 | 18.5 | 1 | 20.5 | |||
tPHL | 9.2 | 16.5 | 1 | 18.5 | 1 | 20.5 | |||||
tPHL | SRCLR | QH’ | 9 | 16.3 | 1 | 17.2 | 1 | 19.2 | |||
tPZH | OE | QA– QH | 7.8 | 15 | 1 | 17 | 1 | 19 | |||
tPZL | 9.6 | 15 | 1 | 17 | 1 | 19 | |||||
tPHZ | OE | QA– QH | 8.1 | 15.7 | 1 | 16.2 | 1 | 18.2 | |||
tPLZ | 9.3 | 15.7 | 1 | 16.2 | 1 | 18.2 |