SCLS414T April 1998 – March 2023 SN74LV595A
PRODMIX
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.3 | V | ||
VOL(V) | Quiet output, minimum dynamic VOL | –0.2 | V | ||
VOH(V) | Quiet output, minimum dynamic VOH | 2.8 | V | ||
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |