SCES469F August 2003 – March 2020 SN74LVC1404
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
VT+
Positive- going threshold |
A input | 1.65 V | 0.79 | 1.16 | V | ||||
2.3 V | 1.11 | 1.56 | |||||||
3 V | 1.5 | 1.87 | |||||||
4.5 V | 2.16 | 2.74 | |||||||
5.5 V | 2.61 | 3.33 | |||||||
VT–
Negative- going threshold |
A input | 1.65 V | 0.39 | 0.62 | V | ||||
2.3 V | 0.58 | 0.87 | |||||||
3 V | 0.84 | 1.14 | |||||||
4.5 V | 1.41 | 1.79 | |||||||
5.5 V | 1.87 | 2.29 | |||||||
ΔVT
hysteresis (VT+ – VT– ) |
A input | 1.65 V | 0.37 | 0.62 | V | ||||
2.3 V | 0.48 | 0.77 | |||||||
3 V | 0.56 | 0.87 | |||||||
4.5 V | 0.71 | 1.04 | |||||||
5.5 V | 0.71 | 1.11 | |||||||
VOH(2) | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | V | |||||
IOH = –4 mA | 1.65 V | 1.2 | |||||||
IOH = –8 mA | 2.3 V | 1.9 | |||||||
IOH = –16 mA | 3 V | 2.4 | |||||||
IOH = –24 mA | 3 V | 2.3 | |||||||
IOH = –32 mA | 4.5 V | 3.8 | |||||||
VOL(2) | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | V | |||||
IOL = 4 mA | 1.65 V | 0.45 | |||||||
IOL = 8 mA | 2.3 V | 0.3 | |||||||
IOL = 16 mA | 3 V | 0.4 | |||||||
IOL = 24 mA | 3 V | 0.55 | |||||||
IOL = 32 mA | 4.5 V | 0.55 | |||||||
VOL | XOUT | IOL = 100 µA | CTRL = Low, | XIN = GND | 1.65 V to 5.5 V | 0.1 | V | ||
IOL = 2 mA | 1.65 V | 0.65 | |||||||
II | All inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | µA | ||||
Ioff | Y output | VI or VO = 0 to 5.5 V | 0 | ±10 | µA | ||||
ICC | VI = VCC or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | µA | ||||
ΔICC | CTRL and A inputs | One input at VCC – 0.6 V,
Other inputs at VCC or GND |
3 V to 5.5 V | 500 | µA | ||||
Ci | CTRL and A inputs | VI = VCC or GND | 3.3 V | 3.5 | pF | ||||
XIN | 6 |