SCES469F August 2003 – March 2020 SN74LVC1404
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST
CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
Cpd | Power dissipation
capacitance |
f = 10 MHz | 25 | 26 | 29 | 39 | pF |