SLVSJK9 October 2025 SN74LVC1G09B
ADVANCE INFORMATION
| Specifications | Description | Condition | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.1 | 5.5 | V | |
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | (High or low state) | 0 | VCC | V |
| IOH | High-level output current | VCC = 1.65 V | -4 | mA | |
| VCC = 2.3 V | -8 | ||||
| VCC = 3.0 V | -16 | ||||
| -24 | |||||
| VCC = 4.5 V | -32 | ||||
| IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
| VCC = 2.3 V | 8 | ||||
| VCC = 3.0 V | 16 | ||||
| 24 | |||||
| VCC = 4.5 V | 32 | ||||
| Δt/Δv | Input transition rise or fall rate | Vcc = 1.2 V to 5.0V | 20 | ns/V | |
| TA | Operating free-air temperature | -40 | 125 | °C | |
| VIH | High-level input voltage | VCC = 1.1 V | 0.75 | V | |
| VIH | High-level input voltage | VCC = 1.32 V | 0.78 | V | |
| VIH | High-level input voltage | VCC = 1.5 V | 0.975 | V | |
| VIH | High-level input voltage | VCC = 1.65 V | 1.075 | V | |
| VIH | High-level input voltage | VCC = 1.95 V | 1.2675 | V | |
| VIH | High-level input voltage | VCC = 2.3 V | 1.7 | V | |
| VIH | High-level input voltage | VCC = 2.7 V | 1.7 | V | |
| VIH | High-level input voltage | VCC = 3.0 V | 2 | V | |
| VIH | High-level input voltage | VCC = 3.6 V | 2 | V | |
| VIH | High-level input voltage | VCC = 4.5 V | 3.15 | V | |
| VIH | High-level input voltage | VCC = 5.5 V | 3.85 | V | |
| VIL | Low-Level input voltage | VCC = 1.1 V | 0.40 | V | |
| VIL | Low-Level input voltage | VCC = 1.32 V | 0.42 | V | |
| VIL | Low-Level input voltage | VCC = 1.5 V | 0.525 | V | |
| VIL | Low-Level input voltage | VCC = 1.65 V | 0.5775 | V | |
| VIL | Low-Level input voltage | VCC = 1.95 V | 0.6825 | V | |
| VIL | Low-Level input voltage | VCC = 2.3 V | 0.7 | V | |
| VIL | Low-Level input voltage | VCC = 2.7 V | 0.7 | V | |
| VIL | Low-Level input voltage | VCC = 3.0 V | 0.8 | V | |
| VIL | Low-Level input voltage | VCC = 3.6 V | 0.8 | V | |
| VIL | Low-Level input voltage | VCC = 4.5 V | 1.35 | V | |
| VIL | Low-Level input voltage | VCC = 5.5 V | 1.65 | V | |