SCES218AA April 1999 – October 2025 SN74LVC1G14
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The input due to the push button switches multiple times, causing the output of a non Schmitt-trigger device to trigger multiple times, while the Schmitt-trigger input device with RC delay limits the output pulse to a single pulse desired by the user. The separated positive and negative input voltage threshold values, see Figure 7-2, prevent multiple triggers from occurring.
Figure 7-1 Push Button Debounce Circuit Schematic