SCES557E March 2004 – October 2020 SN74LVC2G08-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VOH | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | V | ||||
| IOH = –4 mA | 1.65 V | 1.2 | ||||||
| IOH = –8 mA | 2.3 V | 1.9 | ||||||
| IOH = –16 mA | 3 V | 2.4 | ||||||
| IOH = –24 mA | 2.3 | |||||||
| IOH = –32 mA | 4.5 V | 3.8 | ||||||
| VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | V | ||||
| IOL = 4 mA | 1.65 V | 0.45 | ||||||
| IOL = 8 mA | 2.3 V | 0.3 | ||||||
| IOL = 16 mA | 3 V | 0.4 | ||||||
| IOL = 24 mA | 0.55 | |||||||
| IOL = 32 mA | 4.5 V | 0.55 | ||||||
| II | A or B inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | µA | |||
| Ioff | VI or VO = 5.5 V | 0 | ±10 | µA | ||||
| ICC | VI = 5.5 V or GND, IO = 0 | 1.65 V to 5.5 V | 10 | µA | ||||
| ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND, TA = –40°C to 85°C |
3 V to 5.5 V | 500 | µA | ||||
| Ci | VI = VCC or GND, TA = –40°C to 85°C | 3.3 V | 5 | pF | ||||