SCES557E March 2004 – October 2020 SN74LVC2G08-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V |
VI | Input voltage range(1) | –0.5 | 6.5 | V |
VO | Voltage range applied to any output in the high-impedance or power-off state(1) | –0.5 | 6.5 | V |
VO | Voltage range applied to any output in the high or low state(1)(2) | –0.5 | VCC + 0.5 | V |
IIK | Input clamp current | –50 | mA | |
IOK | Output clamp current | –50 | mA | |
IO | Continuous output current | ±50 | mA | |
Continuous current through VCC or GND | ±100 | mA | ||
TJ | Junction temperature | 150 | °C | |
Tstg | Storage temperature range | –65 | 150 | °C |