SCES815A september 2010 – december 2022 SN74LVC8T245-Q1
PRODUCTION DATA
The SN74LVC8T245-Q1 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The maximum output current can be up to 32 mA when device is powered by 5 V. It is recommended to tie all unused I/Os to GND. The device should not have any floating I/Os when changing translation direction.