SCES815A september 2010 – december 2022 SN74LVC8T245-Q1
PRODUCTION DATA
Both VCCA and VCCB can be supplied at any voltage between 1.65 V and 5.5 V making the device suitable for translating between any of the voltage nodes (1.8 V, 2.5 V, 3.3 V, and 5 V).