SCES637C August 2005 – December 2022 SN74LVCH8T245
PRODUCTION DATA
PARAMETER(1) | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
CpdA(2) | A-port input, B-port output | CL = 0, f = 10 MHz, tr = tf = 1 ns | VCCA = VCCB = 1.8 V | 2 | pF |
VCCA = VCCB = 2.5 V | 2 | ||||
VCCA = VCCB = 3.3 V | 2 | ||||
VCCA = VCCB = 5 V | 3 | ||||
B-port input, A-port output | CL = 0, f = 10 MHz, tr = tf = 1 ns | VCCA = VCCB = 1.8 V | 12 | ||
VCCA = VCCB = 2.5 V | 13 | ||||
VCCA = VCCB = 3.3 V | 13 | ||||
VCCA = VCCB = 5 V | 16 | ||||
CpdB(2) | A-port input, B-port output | CL = 0, f = 10 MHz, tr = tf = 1 ns | VCCA = VCCB = 1.8 V | 13 | pF |
VCCA = VCCB = 2.5 V | 13 | ||||
VCCA = VCCB = 3.3 V | 14 | ||||
VCCA = VCCB = 5 V | 16 | ||||
B-port input, A-port output | CL = 0, f = 10 MHz, tr = tf = 1 ns | VCCA = VCCB = 1.8 V | 2 | ||
VCCA = VCCB = 2.5 V | 2 | ||||
VCCA = VCCB = 3.3 V | 2 | ||||
VCCA = VCCB = 5 V | 3 |