SCES637C August 2005 – December 2022 SN74LVCH8T245
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
tPLH, tPHL | A | B | VCCB = 1.8 V ± 0.15 V | 1.5 | 21.4 | ns |
VCCB = 2.5 V ± 0.2 V | 1 | 8.8 | ||||
VCCB = 3.3 V ± 0.3 V | 0.7 | 6 | ||||
VCCB = 5 V ± 0.5 V | 0.4 | 4.2 | ||||
tPLH, tPHL | B | A | VCCB = 1.8 V ± 0.15 V | 0.7 | 7 | ns |
VCCB = 2.5 V ± 0.2 V | 0.4 | 4.8 | ||||
VCCB = 3.3 V ± 0.3 V | 0.3 | 4.5 | ||||
VCCB = 5 V ± 0.5 V | 0.3 | 4.3 | ||||
tPHZ, tPLZ | OE | A | VCCB = 1.8 V ± 0.15 V | 0.3 | 5.4 | ns |
VCCB = 2.5 V ± 0.2 V | 0.3 | 5.4 | ||||
VCCB = 3.3 V ± 0.3 V | 0.3 | 5.4 | ||||
VCCB = 5 V ± 0.5 V | 0.3 | 5.4 | ||||
tPHZ, tPLZ | OE | B | VCCB = 1.8 V ± 0.15 V | 2 | 28.7 | ns |
VCCB = 2.5 V ± 0.2 V | 1.6 | 9.7 | ||||
VCCB = 3.3 V ± 0.3 V | 1.4 | 8 | ||||
VCCB = 5 V ± 0.5 V | 0.7 | 5.7 | ||||
tPZH, tPZL | OE | A | VCCB = 1.8 V ± 0.15 V | 0.7 | 6.4 | ns |
VCCB = 2.5 V ± 0.2 V | 0.7 | 6.4 | ||||
VCCB = 3.3 V ± 0.3 V | 0.7 | 6.4 | ||||
VCCB = 5 V ± 0.5 V | 0.7 | 6.4 | ||||
tPZH, tPZL | OE | B | VCCB = 1.8 V ± 0.15 V | 1.5 | 27.6 | ns |
VCCB = 2.5 V ± 0.2 V | 1.3 | 11.4 | ||||
VCCB = 3.3 V ± 0.3 V | 1 | 8.1 | ||||
VCCB = 5 V ± 0.5 V | 0.9 | 6.5 |