SCES920B September   2020  – March 2023 SN74LXC8T245-Q1

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics, VCCA = 1.2 ± 0.1 V
    7. 6.7  Switching Characteristics, VCCA = 1.5 ± 0.1 V
    8. 6.8  Switching Characteristics, VCCA = 1.8 ± 0.15 V
    9. 6.9  Switching Characteristics, VCCA = 2.5 ± 0.2 V
    10. 6.10 Switching Characteristics, VCCA = 3.3 ± 0.3 V
    11. 6.11 Switching Characteristics, VCCA = 5.0 ± 0.5 V
    12. 6.12 Switching Characteristics: Tsk, TMAX
    13. 6.13 Operating Characteristics
    14. 6.14 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Load Circuit and Voltage Waveforms
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
        1. 8.3.1.1 I/Os with Integrated Dynamic Pull-Down Resistors
        2. 8.3.1.2 Control Inputs with Integrated Static Pull-Down Resistors
      2. 8.3.2 Balanced High-Drive CMOS Push-Pull Outputs
      3. 8.3.3 Partial Power Down (Ioff)
      4. 8.3.4 VCC Isolation and VCC Disconnect (Ioff-float)
      5. 8.3.5 Over-Voltage Tolerant Inputs
      6. 8.3.6 Glitch-Free Power Supply Sequencing
      7. 8.3.7 Negative Clamping Diodes
      8. 8.3.8 Fully Configurable Dual-Rail Design
      9. 8.3.9 Supports High-Speed Translation
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  10. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCCA Supply voltage A –0.5 6.5 V
VCCB Supply voltage B –0.5 6.5 V
VI Input Voltage(2) I/O Ports (A Port) –0.5 6.5 V
I/O Ports (B Port) –0.5 6.5
Control Inputs –0.5 6.5
VO Voltage applied to any output in the high-impedance or power-off state(2) A Port –0.5 6.5 V
B Port –0.5 6.5
VO Voltage applied to any output in the high or low state(2)(3) A Port –0.5 VCCA + 0.5 V
B Port –0.5 VCCB + 0.5
IIK Input clamp current VI < 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current –50 50 mA
Continuous current through VCC or GND –200 200 mA
Tj Junction Temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure beyond the limits listed in Recommended Operating Conditions may affect device reliability.
The input voltage and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The output positive-voltage rating may be exceeded up to 6.5 V maximum if the output current rating is observed.