SLLS003F October 1985 – October 2022 SN75179B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.75 | 5 | 5.25 | V | |
VIH | High-level input voltage | Driver | 2 | V | ||
VIL | Low-level input voltage | Driver | 0.8 | V | ||
VIC | Common-mode input voltage | –7(3) | 12 | V | ||
VID | Differential input voltage, | ±12 | V | |||
IOH | High level output current | Driver | –602 | mA | ||
Receiver | –400 | µA | ||||
IOL | Low level output current | Driver | 60 | mA | ||
Receiver | 8 | mA | ||||
TA | Operating free-air temperature | 0 | 70 | °C |