SLLS003G October 1985 – April 2025 SN75179B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | VO = 2.7V | IO = –0.4mA | 0.2 | V | |||
| VIT- | Negative-going input threshold voltage | VO = 0.5V | IO = 8mA | –0.2(2) | V | |||
| Vhys| | Hysteresis voltage (VIT+ – VIT– ) | 50 | mV | |||||
| VOH | High-level output voltage | VID = 200mV | IOH = -400µA | See Figure 5-2 | 2.7 | V | ||
| VOL | Low-level output voltage | VID = -200mV | IOL = 8mA | See Figure 5-2 | 0.45 | V | ||
| II | Line input current | Other input at 0V | See (3) | VI = 12V | 1 | mA | ||
| VI = –7V | –0.8 | mA | ||||||
| rI | Input resistance | 12 | kΩ | |||||
| IOS | Short-circuit output current | –15 | –85 | mA | ||||
| IOS | Supply current (total package) | No load | 57 | 70 | mA | |||